IESNA:LM-63-2002
[TEST]P1388737
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-9)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA5C-722-U-T3BC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1050mA 5xLight Square PACKAGE 70CRI 2200K FIXTURE w/ TYPE III ANGLED BACKLIGHT CONTROL
[LAMP] (70) 2200K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.97A 236.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]2200K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]21552.5
TILT=NONE
70 -1 1 38 22 1 1 1.5000 1.0000 0.0000
1.000 1 236.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 64 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 60 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
148.0 176.5 244.8 466.9 1252.7 2129.6 2938.2 3462.1 3980.2 4646.5 5494.9 6371.8 7590.3 8740.6 9708.6 10522.8 11274.5 12009.0 
12789.1 13819.8 15009.9 16131.6 16422.0 15938.0 15129.4 14207.0 13500.9 12908.7 10665.2 6958.3 3331.1 1611.5 854.1 347.3 199.3 
108.2 62.6 0.0 
148.0 182.2 244.8 455.5 1161.6 2095.5 2852.8 3422.2 3980.2 4640.8 5409.5 6394.6 7550.5 8592.5 9577.6 10386.2 11132.1 11832.5 
12629.7 13626.2 14861.8 16012.0 16410.6 15926.6 15066.8 14178.5 13438.3 12817.6 10682.3 6975.4 3399.4 1611.5 859.8 336.0 193.6 
102.5 62.6 0.0 
148.0 176.5 233.5 444.1 1064.8 1930.3 2795.8 3376.6 3934.7 4572.4 5335.4 6303.5 7305.6 8347.7 9207.5 9816.8 10431.7 11183.4 
12043.2 13056.8 14457.5 16069.0 16837.7 16524.5 15505.3 14491.7 13802.7 13239.0 11308.6 7681.5 3946.1 1822.1 865.5 324.6 205.0 
113.9 68.3 0.0 
148.0 176.5 222.1 381.5 916.8 1748.1 2528.2 3211.5 3798.0 4424.4 5158.9 6047.2 6975.4 7897.8 8677.9 9327.1 9765.5 10426.0 
11342.8 12493.0 14098.8 15772.9 17093.9 17162.3 16279.7 15095.3 14315.2 13797.0 12111.5 9070.8 5084.9 2311.8 1019.3 370.1 205.0 
131.0 85.4 0.0 
148.0 176.5 216.4 324.6 666.2 1355.2 2141.0 2926.8 3564.6 4168.1 4845.7 5688.5 6576.8 7527.7 8330.6 9025.3 9509.3 9896.5 10471.6 
11416.8 12903.0 14981.4 16945.9 17663.4 16997.1 15795.7 15044.0 14525.9 12908.7 10625.3 6844.4 3114.7 1395.1 518.2 233.5 159.4 
113.9 0.0 
148.0 170.8 205.0 267.6 455.5 882.6 1600.1 2306.1 3091.9 3746.8 4367.4 5073.5 5876.4 6667.9 7584.6 8319.2 8905.7 9338.5 9657.3 
10215.4 11092.3 12675.2 15146.5 17122.4 17634.9 16450.5 15607.8 14975.7 13535.1 11513.6 8700.7 5141.8 2585.2 1013.6 358.7 210.7 
153.7 0.0 
148.0 170.8 187.9 227.8 307.5 495.4 859.8 1452.0 2101.2 2818.6 3513.3 4264.9 4914.1 5620.2 6388.9 7174.7 7846.6 8461.6 8922.8 
9395.4 9987.6 10921.4 12413.3 14702.4 16991.4 17788.6 17304.6 16678.3 14451.8 11997.6 9583.3 7670.1 4868.5 2300.4 933.8 
301.8 205.0 0.0 
148.0 165.1 182.2 210.7 261.9 353.0 586.5 968.0 1543.1 2146.7 2824.3 3530.4 4219.4 4914.1 5597.4 6371.8 7043.7 7732.7 8307.8 8888.6 
9486.5 10272.3 11473.8 13250.4 15721.6 17555.2 17913.9 17714.6 15784.3 13028.3 10334.9 8250.9 5944.7 3342.5 1400.8 392.9 
233.5 0.0 
148.0 159.4 176.5 199.3 227.8 279.0 392.9 575.1 928.2 1412.2 1987.3 2596.5 3268.5 3946.1 4657.8 5375.3 6064.3 6776.1 7453.7 8108.5 
8797.5 9611.8 10688.0 12094.4 13910.9 16171.5 17207.8 17526.7 17082.5 15015.6 12174.2 9372.6 6656.5 4339.0 1924.6 637.7 
267.6 0.0 
148.0 159.4 165.1 176.5 182.2 199.3 216.4 250.5 296.1 375.8 506.8 700.4 968.0 1349.5 1793.7 2289.1 2824.3 3456.4 4134.0 4897.0 5722.7 6690.7 
7840.9 9218.9 10807.6 12504.4 13535.1 14195.6 15249.0 14691.0 12174.2 8438.8 5084.9 2670.6 1121.8 330.3 216.4 0.0 
148.0 153.7 153.7 153.7 159.4 159.4 159.4 165.1 159.4 165.1 165.1 170.8 182.2 193.6 227.8 261.9 313.2 381.5 472.6 603.6 768.7 1019.3 1355.2 1890.5 
2767.4 4316.2 5637.2 6462.9 7630.2 6525.5 4766.0 3348.2 2203.6 1138.8 330.3 79.7 22.8 0.0 
148.0 148.0 148.0 142.4 142.4 142.4 142.4 136.7 131.0 131.0 131.0 131.0 125.3 119.6 119.6 119.6 125.3 136.7 148.0 165.1 187.9 205.0 233.5 273.3 358.7 609.3 
911.1 1201.5 1958.8 2078.4 1469.1 894.0 518.2 239.2 96.8 39.9 17.1 0.0 
148.0 142.4 142.4 136.7 131.0 131.0 125.3 119.6 113.9 113.9 108.2 102.5 96.8 91.1 79.7 74.0 68.3 68.3 68.3 68.3 68.3 68.3 62.6 62.6 51.2 45.6 45.6 
45.6 56.9 68.3 51.2 45.6 45.6 34.2 22.8 17.1 17.1 0.0 
148.0 136.7 131.0 119.6 113.9 108.2 102.5 91.1 85.4 74.0 62.6 56.9 45.6 39.9 34.2 28.5 22.8 22.8 17.1 11.4 11.4 11.4 5.7 5.7 5.7 5.7 5.7 5.7 5.7 5.7 0.0 0.0 5.7 
5.7 11.4 11.4 11.4 0.0 
148.0 131.0 119.6 108.2 96.8 91.1 79.7 68.3 56.9 45.6 39.9 28.5 22.8 17.1 11.4 5.7 5.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.7 5.7 
11.4 11.4 0.0 
148.0 125.3 108.2 96.8 85.4 68.3 62.6 51.2 39.9 28.5 22.8 11.4 11.4 5.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.7 5.7 
11.4 0.0 
148.0 119.6 102.5 85.4 74.0 62.6 45.6 34.2 28.5 17.1 11.4 5.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.7 
5.7 0.0 
148.0 119.6 96.8 79.7 62.6 51.2 39.9 28.5 22.8 11.4 5.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.7 
0.0 
148.0 113.9 96.8 74.0 62.6 51.2 34.2 22.8 17.1 11.4 5.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
148.0 119.6 96.8 74.0 62.6 45.6 34.2 28.5 17.1 11.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
148.0 119.6 96.8 79.7 62.6 45.6 39.9 28.5 22.8 11.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
148.0 119.6 96.8 79.7 62.6 45.6 39.9 28.5 22.8 17.1 5.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
